myHARTING Login
Konfiguratory
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Conjuntos e lances de cabos
MyHARTING
Downloads / Pedido de catálogo
Downloads / Pedido de catálogo
Pobieranie katalogów
Pobierz dane ePLAN
Pobierz dane Zuken E3series
HARTING na YouTube
Product Data Manager (only eng.)
Serviço de reparação
Dodaj do listy życzeń
Usunięcie z listy życzeń
Matching Products
Matching Products
NEW
Contacts
2
Tools
3
Dane niedostępne
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 03 881 1840
Numer Katalogowy: 21 03 881 1840
M12 X 8pole male straight P&G
Obraz tylko poglądowy. Szczegóły w opisie produktu.
Properties Overview
Złącze kablowe
Prosty, Press&Go
Męski
X-kodowany
Przyłączenie zaciskowe
Polimer ciekłokrystaliczny (LCP)
Kontakty: 8
Przekrój przewodu: 0.08 ... 0.25 mm²
Prąd znamionowy: 0.5 A
Odlew ciśnieniowy cynk
Mocowanie śrubowe
Stopień ochrony: IP65 / IP67 stan połączenia
Notatki
Compare
Numer Katalogowy: 21 03 881 1840
M12 X 8pole male straight P&G
Notatki
Compare
All functionalities, price and availability after
sign in
.
Dodaj do listy życzeń
Usunięcie z listy życzeń
Distributors
E-Mail Inquiry
Matching Products
NEW
Contacts
2
Tools
3
Dane niedostępne
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Szczegóły Produktu
Identification
Category
Connectors
Series
Circular connectors M12
Element
Cable connector
Specification
Straight
Press&Go
Version
Termination method
Crimp termination
Gender
Male
Shielding
Shielded
Number of contacts
8
Coding
X-coding
Locking type
Screw locking
Details
For Ethernet applications up to 10 Gbit only
Technical characteristics
Conductor cross-section (mm²)
0.08 ... 0.25 mm²
Conductor cross-section (AWG)
AWG 28 ... AWG 23
Wire outer diameter
≤ 1.4 mm
Rated current
0.5 A
Rated voltage
48 V
Rated impulse voltage
0.8 kV
Pollution degree
3
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Overvoltage category
III
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Insulation resistance
>10
8
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
0.6 Nm
Wrench size (knurled screw / knurled nut)
15
Limiting temperature
-40 ... +80 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
5.7 ... 8.8 mm
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Material (hood/housing)
Zinc die-cast
Specifications and approvals
Specifications
IEC 61076-2-109
Commercial data
Packaging size
1
Country of origin
Czechia
GTIN
5713140820388
eCl@ss
27440116 Circular connector (for field assembly)
ETIM
EC002635
UNSPSC 24.0
39121413
Downloads
Download Package
Engineering Data
3D CAD Data
Pokaż Informacje
Ukryj informacje
Download Settings
STEP
JT
Ściągnij
Pokaż Informacje
Ukryj informacje
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Zamknij
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare