myHARTING Login
구성자
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Verktyg
Kundanpassade lösningar
Kablage & bulkkablar
myHARTING
Nedladdningar / Kataloger
Nedladdningar / Kataloger
카탈로그 다운로드
제품 데이터 ePLAN 내려받기.
제품 데이터 Zuken E3 시리즈 내려받기.
HARTING YouTube 채널
Product Data Manager (only eng.)
Reparationsservice
Add to Wishlist
위시리스트 삭제
매칭 제품
매칭 제품
NEW
Contacts
4
Combinables
47
Tools
7
데이터가 없습니다.
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 03 881 1411
품번들: 21 03 881 1411
M12 SD D-kod 4 pol Ø6,6mm male straight
이미지는 예시에 불과합니다. 제품설명을 참조하십시오.
속성 개요
Cable connector
Straight
Male
D-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: 4 A
Zinc die-cast
Screw locking
Degree of protection: IP65 / IP67 mated condition
Notes
비교하다
품번들: 21 03 881 1411
M12 SD D-kod 4 pol Ø6,6mm male straight
Notes
비교하다
All functionalities, price and availability after
sign in
.
Add to Wishlist
위시리스트 삭제
대리점
이메일 문의
매칭 제품
NEW
Contacts
4
Combinables
47
Tools
7
데이터가 없습니다.
Overview
제품 세부 정보
다운로드
Knowledge
대리점
제품 세부 정보
다운로드
Knowledge
대리점
제품 상세 정보
Identification
Category
Connectors
Series
Circular connectors M12
Identification
Slim Design
Element
Cable connector
Specification
Straight
Version
Termination method
Crimp termination
Gender
Male
Shielding
Shielded
Shield connection with crimp flange
Number of contacts
4
Coding
D-coding
Locking type
Screw locking
Details
Please order crimp contacts separately.
Details
For Fast Ethernet applications only
Technical characteristics
Conductor cross-section
0.13 ... 0.82 mm²
Conductor cross-section
AWG 26 ... AWG 18
Wire outer diameter
≤ 2.3 mm
Rated current
4 A
Rated voltage
48 V AC
60 V DC
Rated impulse voltage
1.5 kV
Pollution degree
3
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Overvoltage category
III
Data rate
10 Mbit/s
100 Mbit/s
Insulation resistance
>10
8
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
0.6 Nm
Wrench size (knurled screw / knurled nut)
15
Limiting temperature
-40 ... +85 °C
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Material (hood/housing)
Zinc die-cast
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
Specifications
IEC 61076-2-101
UL / CSA
UL 2238 CYJV2.E302521
CSA-C22.2 No. 182.3 CYJV8.E302521
Commercial data
Packaging size
1
Net weight
5.086 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140225749
eCl@ss
27440116 Circular connector (for field assembly)
ETIM
EC002635
UNSPSC 24.0
39121413
다운로드
Download Package
선적 서류 비치
데이터 시트
정보 보기
정보 숨기기
다운로드 설정
PDF (Czech)
PDF (Spanish)
PDF (German)
PDF (Danish)
PDF (Hungarian)
PDF (Spanish)
PDF (Japanese)
PDF (Italian)
PDF (English)
PDF (Korean)
PDF (French)
PDF (Dutch)
PDF (Polish)
PDF (Brazilian Portuguese)
PDF (Swedish)
PDF (Russian)
PDF (Turkish)
PDF (Romanian)
PDF (Chinese trad.)
PDF (Chinese)
다운로드
정보 보기
정보 숨기기
PDF 형식의 데이터 시트는 제품의 일반 및 기술적 속성을 설명하고 적용된 표준 및 승인을 나열하며 문서 역할을 합니다.
유형 시트
정보 보기
정보 숨기기
다운로드 설정
PDF
CGM
DXF
다운로드
정보 보기
정보 숨기기
타입 시트는 제품의 2D 피규어입니다. PDF, CMG 및 DXF 파일 형식으로 제공됩니다.
제품 선언
정보 보기
정보 숨기기
다운로드 설정
PDF (English)
다운로드
정보 보기
정보 숨기기
PDF 형식의 제품 선언은 RoHS, REACH, ELV 등과 같은 다양한 표준에 대한 제품의 적합성을 문서화합니다.
엔지니어링 데이터
3D CAD 데이터
정보 보기
정보 숨기기
다운로드 설정
STEP
JT
다운로드
정보 보기
정보 숨기기
모든 일반적인 CAD 도구에 대한 중립적인 3D CAD 데이터. CAx 엔지니어링 프로세스에서 HARTING 제품을 빠르고 쉽게 사용하는 데 사용할 수 있습니다.
EPLAN 데이터 포털
정보 보기
정보 숨기기
다운로드
정보 보기
정보 숨기기
EPLAN Data Portal의 EPLAN 데이터는 EPLAN Electric P8 및 EPLAN Pro Panel에서 HARTING 제품을 빠르고 쉽게 통합합니다. 데이터 세트는 현재 EPLAN 데이터 표준(EDS)을 준수하며 다음 데이터 유형 중 하나 이상으로 구성됩니다. :
상업 데이터
논리 매크로
3D 그래픽 데이터
접속점 패턴
기능 템플릿
드릴링 패턴
DXF 데이터
액세서리 목록
자세한 내용을 보려면
여기
를 클릭하십시오.
Instructions
조립 설명서
정보 보기
정보 숨기기
다운로드 설정
PDF
다운로드
정보 보기
정보 숨기기
조립 및 취급에 대한 특정 정보
추가 문서
Fire Protection
다운로드 설정
PDF (English)
다운로드
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
정보 보기
정보 숨기기
다운로드 설정
AAS
다운로드
정보 보기
정보 숨기기
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
닫기
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
비교하다