Matching Products
Matching Products NEW
Contacts
2
Combinables
56
Tools
6
Artikelnummer: 21 03 881 1816
M12-SD-CC-CRIMP-8P-XCOD-M-STR-CF
M12-SD-CC-CRIMP-8P-XCOD-M-STR-CF

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Kabelconnector
Recht
Mannelijk
X-codering
Krimpaansluiting
Vloeibaar kristalpolymeer (LCP)
Contacten: 8
Dwarsdoorsnede geleider: 0.08 ... 0.25 mm²
Nominale stroom: ‌0.5 A
Zink-spuitgietwerk
Schroefvergrendeling
Beschermingsgraad: IP65 / IP67 aangesloten toestand
Notes
Compare
Artikelnummer: 21 03 881 1816
M12-SD-CC-CRIMP-8P-XCOD-M-STR-CF
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
2
Combinables
56
Tools
6
Productdetails
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification Slim Design
  • Element Cable connector
  • Specification Straight
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding
    Shielded
    Shield connection with crimp flange
  • Number of contacts 8
  • Coding X-coding
  • Locking type Screw locking
  • Details Please order crimp contacts separately.
  • Details For Ethernet applications up to 10 Gbit only
Technical characteristics
  • Conductor cross-section 0,08 ... 0,25 mm²
  • Conductor cross-section AWG 28 ... AWG 23
  • Wire outer diameter ≤ 1,4 mm
  • Rated current ‌ 0,5 A
  • Rated voltage 48 V
  • Rated impulse voltage 0,8 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 6A Sınıf EA 500 MHz'e kadar
  • Overvoltage category III
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0,6 Nm
  • Wrench size (knurled screw / knurled nut) 15
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65 / IP67 birleştirme durumu
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Sıvı Kristal Polimer (LCP)
  • Material (hood/housing) Çinko döküm
  • RoHS muafiyete uygun
  • RoHS exemptions 6(c): Ağırlıkça %4'e kadar kurşun içeren bakır alaşımı
  • ELV status muafiyete uygun
  • China RoHS 50
  • REACH Annex XVII substances İçermez
  • REACH ANNEX XIV substances İçermez
  • REACH SVHC substances Evet
  • REACH SVHC substances Kurşun
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Evet
  • California Proposition 65 substances
    Kurşun
    Nikel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications IEC 61076-2-109
Commercial data
  • Packaging size 10
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140226050
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare