Matching Products
Matching Products NUEVO
Contacts
4
Combinables
27
Tools
4
Número de parte: 21 03 821 2511
M12 SD A-kod 4/5 pol Ø 5,3mm female stra
M12 SD A-kod 4/5 pol Ø 5,3mm female stra

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conector de cable
Recto
Hembra
Codificación A
Terminación ponchable
Poliamida (PA)
Contactos: 5, 4
Sección de conductor: 0.13 ... 0.82 mm²
Corriente nominal: ‌4 A
Cinc fundido a presión
Bloqueo por tornillo
Grado de protección: IP65 / IP67 estado conectado
Notes
Compare
Número de parte: 21 03 821 2511
M12 SD A-kod 4/5 pol Ø 5,3mm female stra
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Contacts
4
Combinables
27
Tools
4
Detalles del producto
Identification
  • Category Соединители
  • Series Круглые соединители M12
  • Identification Slim Design
  • Element Кабельный соединитель
  • Specification Прямой
Version
  • Termination method Crimp termination
  • Gender Female
  • Shielding
    Shielded
    Shield connection with crimp flange
  • Number of contacts
    5
    4
  • Coding A-coding
  • Locking type Screw locking
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.13 ... 0.82 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 18
  • Wire outer diameter ≤ 2.3 mm
  • Rated current ‌ 4 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Rated voltage 110 V AC/DC when used with 4 contacts
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0.6 Nm
  • Wrench size (knurled screw / knurled nut) 15
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status условно совместим
  • China RoHS 50
  • REACH Annex XVII substances Не содержится
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Да
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications IEC 61076-2-101
  • UL / CSA
    UL 2238 CYJV2.E302521
    CSA-C22.2 No. 182.3 CYJV8.E302521
Commercial data
  • Packaging size 1
  • Net weight 50.4 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140225497
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

EPLAN Data Portal

Mostrar información

Descargar

Mostrar información

Instructions
Assembly instructions

Mostrar información

Download Settings

Mostrar información

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare