Matching Products
Matching Products NOVO
Contacts
1
Combinables
10
Tools
2
Accessories
13
Spare Part
2
System Cables
16
Part Number: 21 03 821 2827
M12 PFT SD female A-cod 8-pol crimpflang
M12 PFT SD female A-cod 8-pol crimpflang

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conector do cabo, Passagem através do painel
para montagem traseira
Fêmea
Codificação A
Terminação crimpada
Polímero de cristal líquido (LCP)
Contatos: 8
Seção transversal do condutor: 0.13 ... 0.33 mm²
Corrente Nominal: ‌2 A
Zinco fundido
Trava parafuso, PushPull
Grau de proteção: IP65 / IP67 condição conectada
Notes
Compare
Part Number: 21 03 821 2827
M12 PFT SD female A-cod 8-pol crimpflang
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Contacts
1
Combinables
10
Tools
2
Accessories
13
Spare Part
2
System Cables
16
Detalhes do produto
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification
    Slim Design
    PushPull
  • Element
    Cable connector
    Panel feed through
  • Specification for rear mounting
Version
  • Termination method Crimp termination
  • Gender Female
  • Shielding
    Shielded
    Shield connection with crimp flange
  • Number of contacts 8
  • Coding A-coding
  • Locking type
    Screw locking
    PushPull
  • Details
    Please order crimp contacts separately.
    Please order crimp flange set separately.
Technical characteristics
  • Conductor cross-section (mm²) 0.13 ... 0.33 mm²
  • Conductor cross-section (AWG) AWG 26 ... AWG 22
  • Wire outer diameter ≤ 1.65 mm
  • Rated current ‌ 2 A
  • Rated voltage
    30 V AC
    30 V DC
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌2 Nm Lock nut
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 1
  • Net weight 40 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140225718
  • eCl@ss 27440116 Circular connector (for field assembly)
  • ETIM EC002635
  • UNSPSC 24.0 39121413
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

2D/3D Multi CAD Data

Mostrar informação

Download Settings

Mostrar informação

Zuken E³.series (2019+)

Mostrar informação

Download

Mostrar informação

EPLAN Data Portal

Mostrar informação

Download

Mostrar informação

Instructions
Assembly instructions

Mostrar informação

Download Settings

Mostrar informação

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Catalogues & Brochures
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare