myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 03 629 3310
Artikel nummer: 21 03 629 3310
M12 OVERMOLD A-COD M 3P Push Pull
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kabelkontaktdon
Vinklad, Övergjuten
Hane
A-kodning
Krimpterminering
Flytkristallpolymer (LCP)
Kontakter: 3
Märkström: 4 A
Zink, pressgjuten, Termoplast polyuretan (TPU)
PushPull (outer)
Grad av skydd: IP65 / IP67 hopkopplat tillstånd
Notes
Compare
Artikel nummer: 21 03 629 3310
M12 OVERMOLD A-COD M 3P Push Pull
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
标识
类别
连接器
系列
圆形连接器 M12
标识
PushPull
原件
电缆连接器
规格
弯式
一体成型
版本
接线方式
压接针
公母类型
公头
屏蔽
屏蔽
针数
3
编码
A编码
锁定类型
PushPull (outer)
技术参数
额定电流
4 A
额定电压
48 V AC
60 V DC
额定脉沖电压
1.5 kV
污染等级
3
过电压类别
III
绝缘阻抗
>10
8
Ω
接触电阻
≤ 10 mΩ
极限温度
-40 ... +85 °C
插拔次数
≥ 500
防护等级符合 IEC 60529
IP65 / IP67 插配状态
绝缘组
I (600 ≤ CTI)
材料特性
材料(插芯)
液晶聚合物 (LCP)
材料 (上壳/底座)
压铸锌
热塑性聚氨酯 (TPU)
规格和认证
规格
IEC 61076-2-101
IEC 61076-2-010
商业数据
包装尺寸
1
原产国
罗马尼亚
欧洲海关关税号
85444290
GTIN
5713140822009
eCl@ss
27440116 圆形连接器(可现场终止)。
UNSPSC 24.0
39121413
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Portuguese_PT)
PDF (Tjeckiska)
PDF (Spanish_MX)
PDF (Engelska)
PDF (Spanska)
PDF (Tyska)
PDF (Franska)
PDF (Danska)
PDF (Japanska)
PDF (Italienska)
PDF (Koreanska)
PDF (Nederländska)
PDF (Svenska)
PDF (Polska)
PDF (Turkiska)
PDF (Trad. kinesiska)
PDF (Kinesiska)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
STEP
JT
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare