Prodotti abbinabili
Prodotti abbinabili NUOVO
Device side / Panel feed through
8
Codice prodotto: 21 33 A7A 8523 070
M12 L-coded Cable Assembly 7m
M12 L-coded Cable Assembly 7m

Immagine solo per scopo dimostrativo. Vi preghiamo fare riferimento alla descrizione prodotto.

Panoramica delle proprietà
Cavi pre-assemblati
Pre-cablato su entrambi i lati
Cavo in rame (tondo)
Lunghezza del cavo: 7 m
Note
Confronta
Codice prodotto: 21 33 A7A 8523 070
M12 L-coded Cable Assembly 7m
Note
Confronta
All functionalities, price and availability after sign in.
Aggiungi alla lista dei preferiti
Prodotti abbinabili NUOVO
Device side / Panel feed through
8
Dettagli del prodotto
Part List
  • Part list details
    Type of cable
    连接器1
    连接器2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 L-coding
    Male Straight
  • Connector 2
    M12 L-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 7 m
  • Number of cores 5
  • Core structure 5x 1.5 mm²
  • Coding L-coding
Technical characteristics
  • Limiting temperature -40 ... +80 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140816756
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC002599
  • UNSPSC 24.0 26121604
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Confronta