myHARTING Login
Configurators
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
8
no data available
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 33 A7A 8523 006
Part number: 21 33 A7A 8523 006
M12 L-coded Cable Assembly 0,6m
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.6 m
Notes
Compare
Part number: 21 33 A7A 8523 006
M12 L-coded Cable Assembly 0,6m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
8
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Part List
Part list details
Type of cable
Helukabel 10096 OZ-500 5x1,5mm² GY
Connector 1
M12 Power Crimp female L-coded
Connector 2
M12 Power Crimp male L-coded
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 L-coding
Male Straight
Connector 2
M12 L-coding
Female Straight
Type of cable
Copper cable (round)
Version
Cable length
0.6 m
Number of cores
5
Core structure
5x 1.5 mm²
Coding
L-coding
Technical characteristics
Limiting temperature
-40 ... +80 °C
Material properties
Material (cable)
PVC
Colour (cable)
Grey
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140816794
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC002599
UNSPSC 24.0
26121604
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare