myHARTING Login
Konfigurasjons
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Stáhnout / objednat katalog
Stáhnout / objednat katalog
Last ned kataloger
Last ned produkt data ePLAN
Last ned produkt data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Servis switchů
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Блочная часть / Проход через панель
8
no data available
eShop
圆形连接器
公制圆形连接器
...
电缆连接器和电缆组件
M12
21 33 A7A 8523 005
Varenummer: 21 33 A7A 8523 005
M12 L-coded Cable Assembly 0,5m
Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Notes
Compare
Varenummer: 21 33 A7A 8523 005
M12 L-coded Cable Assembly 0,5m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
8
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
produkt detaljer
Part List
Part list details
ケーブルタイプ
Helukabel 10096 OZ-500 5x1,5mm² GY
Connector 1
M12 Power Crimp female L-coded
Connector 2
M12 Power Crimp male L-coded
名称
カテゴリ
システムケーブル
製品シリーズ
丸型コネクタ M12
エレメント
ケーブルアセンブリ
仕様
両端組立て済み
コネクタ 1
M12 L-coding
Male Straight
コネクタ 2
M12 L-coding
Female Straight
ケーブルタイプ
Copper cable (round)
バージョン
ケーブル長さ
0.5 m
芯数
5
芯線構造
5x 1.5 mm²
コーディング
L-coding
技術的特性
使用温度範囲
-40 ... +80 °C
材質
材質 (ケーブル)
PVC
カラー(ケーブル)
Grey
商用データ
梱包寸法
1
原産国
ルーマニア
欧州関税番号
85444290
GTIN
5713140816800
eCl@ss
27,060,311.00
ETIM
EC002599
UNSPSC 24.0
26121604
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Lukk
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare