Matching Products
Matching Products NOVO
Part Number: 97 00 000 2887
M12 L-cod 4+FE st/an f/m PUR 1.5m
M12 L-cod 4+FE st/an f/m PUR 1.5m

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conjuntos de cabos
Pré-montado em ambos os lados
Cabo de cobre (redondo)
Comprimento do cabo: 1.5 m
Notes
Compare
Part Number: 97 00 000 2887
M12 L-cod 4+FE st/an f/m PUR 1.5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Part List
  • Part list details
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 L-coding
    Female Straight
    Overmoulded
  • Connector 2
    M12 L-coding
    Male Angled
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 1.5 m
  • Number of cores 5
  • Core structure 5x 1.5 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 4
  • FE contact Yes
  • Coding L-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 1.5 mm²
  • Conductor cross-section AWG 16
  • Rated current ‌ 12 A
  • Rated voltage
    ‌ 50 V AC
    ‌ 63 V DC
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Contact resistance ≤ 0.3 mΩ
  • Tightening torque ‌0.6 Nm
  • Limiting temperature -25 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications
    IEC 61076-2-111
    UL 1581
  • UL / CSA UL in preparation
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 210 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare