Matching Products
Matching Products NUEVO
Número de parte: 21 40 400 0447 015
M12 D-cod 4-pol st/- m/- Rail PP 1.5m
M12 D-cod 4-pol st/- m/- Rail PP 1.5m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conjuntos de cable
Premontado en un lado
Longitud de cable: 1.5 m
Notes
Compare
Número de parte: 21 40 400 0447 015
M12 D-cod 4-pol st/- m/- Rail PP 1.5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Detalles del producto
Part List
  • Part list details
    Type of cable
    Connecteur 1
Identification
  • Category 시스템 케이블링
  • Series 원형 콘넥터 M12
  • Element 케이블 어셈블리
  • Specification 한방향 사전 조립방식
  • Connector 1
    M12 D-코딩
    수형 직선형
Version
  • Cable length 1.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Shielding 屏蔽
  • Number of contacts 4
  • Coding D编码
  • Locking type PushPull
Technical characteristics
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Limiting temperature
    -25 ... +70 °C moved
    -40 ... +85 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 6.6 mm ± 0.2 mm
  • Minimum bending radius
    5x 电缆直径 (单次弯曲)
    6x 电缆直径 (反复弯曲)
Material properties
  • Material (cable) Polyolefin copolymer
  • Colour (cable) Black
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 760691ac-b4d2-427c-9996-5886190b813b
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    UN/ECE-R 118
    EN 45545
Commercial data
  • Packaging size 1
  • Net weight 98.5 g
  • Country of origin ルーマニア
  • European customs tariff number 85444290
  • GTIN 5713140341074
  • eCl@ss 27,060,390.00
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

Further Documents
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare