myHARTING Login
Конфигураторы
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Загрузить каталоги
Загрузить чертежи ePLAN
Загрузить чертежи Zuken E3series
Канал HARTING на YouTube
Product Data Manager (only eng.)
Repairservice
Добавить в Избранное
Удалить из списка избранных компонентов
Matching Products
Matching Products
НОВИНКА
Device side / Panel feed through
10
данные отсутствуют
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
09 48 228 0011 075
Артикул: 09 48 228 0011 075
M12 D-cod 4-pol st/an m/m Rail 7.5m
Общий вид. Подробная информация - см. описание компонента.
Properties Overview
Кабельные сборки
Предварительно собран с обеих сторон
Медный кабель (круглый)
Длина кабеля: 7.5 m
Примечания
Compare
Артикул: 09 48 228 0011 075
M12 D-cod 4-pol st/an m/m Rail 7.5m
Примечания
Compare
All functionalities, price and availability after
sign in
.
Добавить в Избранное
Удалить из списка избранных компонентов
Distributors
E-Mail Inquiry
Matching Products
НОВИНКА
Device side / Panel feed through
10
данные отсутствуют
Обзор
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Информация о компоненте
Part List
Part list details
Type of cable
Ha-Vis EtherRail 4xAWG22/7 bk CAT5
Connector 1
M12 D-code male straigt overmolded
Connector 2
M12 D-code male angled overmolded
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 D-coding
Male Straight
Overmoulded
Connector 2
M12 D-coding
Male Angled
Overmoulded
Type of cable
Copper cable (round)
Version
Cable length
7.5 m
Number of cores
4
Core structure
4x AWG 22/7
Coding
D-coding
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-40 ... +85 °C unmoved
-25 ... +70 °C moved
Cable diameter
6.6 mm ± 0.2 mm
Minimum bending radius
6x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Impedance
100 Ω ±5 %
Material properties
Material (cable)
Elastomer
Colour (cable)
Black
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
760691ac-b4d2-427c-9996-5886190b813b
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R15 (HL 1-3)
R16 (HL 1-3)
Specifications and approvals
Specifications
EN 45545-2
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140266384
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
Downloads
Документация для загрузки
Documentation
Data Sheet
Показать информацию
Скрыть информацию
Download Settings
PDF (German)
PDF (English)
PDF (French)
PDF (Spanish)
PDF (Italian)
PDF (Dutch)
PDF (Japanese)
PDF (Polish)
PDF (Korean)
PDF (Swedish)
PDF (Chinese trad.)
PDF (Simplified Chinese)
PDF (Turkish)
PDF (Brazilian Portuguese)
PDF (Spanish)
PDF (Czech)
PDF (Danish)
Загрузить
Показать информацию
Скрыть информацию
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Показать информацию
Скрыть информацию
Download Settings
PDF
CGM
DXF
Загрузить
Показать информацию
Скрыть информацию
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Показать информацию
Скрыть информацию
Download Settings
PDF (English)
Загрузить
Показать информацию
Скрыть информацию
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Further Documents
Fire Protection
Download Settings
PDF (English)
Загрузить
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Показать информацию
Скрыть информацию
Download Settings
AAS
Загрузить
Показать информацию
Скрыть информацию
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Закрыть
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare