myHARTING Login
Configurators
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable connectors and cable assemblies
09 45 CON ZY
Part number: 09 45 CON ZY
M12 D-Coded straight, overmolded
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Cable connector
Straight, Overmoulded
Male
D-coding
Crimp termination
Polyamide (PA)
Contacts: 4
Rated current: 4 A
Polyamide (PA), Zinc die-cast
Screw locking
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
Part number: 09 45 CON ZY
M12 D-Coded straight, overmolded
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Identification
Category
Connectors
Series
Circular connectors M12
Element
Cable connector
Specification
Straight
Overmoulded
Version
Termination method
Crimp termination
Gender
Male
Shielding
Shielded
Number of contacts
4
Coding
D-coding
Locking type
Screw locking
Technical characteristics
Conductor cross-section (AWG)
AWG 22
Rated current
4 A
Rated voltage
60 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Overvoltage category
III
Data rate
10 Mbit/s
100 Mbit/s
Insulation resistance
>10
8
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
0.6 Nm
Limiting temperature
-40 ... +85 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Polyamide (PA)
Material (hood/housing)
Polyamide (PA)
Zinc die-cast
Material (overmoulding)
Thermoplastic polyurethane (TPU)
Colour (overmoulding)
Black
Specifications and approvals
Specifications
IEC 61076-2-101
Commercial data
Packaging size
1
Country of origin
China
eCl@ss
27440115 Circular connector (set)
ETIM
EC002635
UNSPSC 24.0
39121413
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare