myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
7
no data available
eShop
원형 콘넥터
메트릭 원형 커넥터
...
케이블 커넥터 및 케이블 어셈블리
M12
21 36 929 2477 200
Osa number: 21 36 929 2477 200
M12 Cable Assembly D-cod st/st m/m 20,0m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 20 m
Notes
Compare
Osa number: 21 36 929 2477 200
M12 Cable Assembly D-cod st/st m/m 20,0m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
7
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
식별
카테고리
System cabling
제품 시리즈
원형 콘넥터 M12
요소
Cable assemblies
사양
Pre-assembled on both sides
커넥터 1
M12 D-coding
Male Straight
커넥터 2
M12 D-coding
Male Straight
케이블 유형
Copper cable (round)
버전
케이블 길이
20 m
코어 개수
4
코어 구조
4x AWG 22/7
코딩
D-coding
기술적 특성
전송 특성
Cat. 5 Class D up to 100 MHz
데이터 속도
10 Mbit/s
100 Mbit/s
자재 특성
재료 (케이블)
PUR (polyurethane)
컬러 (케이블)
Green
상업용 데이터
포장 규격
1
원산지
중국
유럽 관세 번호
85444290
GTIN
5713140548817
eCl@ss
27,060,390.00
UNSPSC 24.0
26121600
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Taani)
PDF (Spanish_MX)
PDF (Saksa)
PDF (Tšehhi)
PDF (Inglise)
PDF (Portuguese_PT)
PDF (Hispaania)
PDF (Korea)
PDF (Hollandi)
PDF (Poola)
PDF (Rumeenia)
PDF (Vene)
PDF (Ungari)
PDF (Rootsi)
PDF (Prantsuse)
PDF (Itaalia)
PDF (Jaapani)
PDF (Türgi)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare