Matching Products
Matching Products NEW
Part number: 21 34 870 0383 075
M12 Cable Assembly A-cod an/- f/- 7,5m
M12 Cable Assembly A-cod an/- f/- 7,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Notes
Compare
This product will not be orderable much longer. You can use the successor .
Part number: 21 34 870 0383 075
M12 Cable Assembly A-cod an/- f/- 7,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    电缆类别
    连接器1
标识
  • 类别 System cabling
  • 系列 圆形连接器 M12
  • 原件 电缆组装
  • 规格 预装一端
  • 连接器1
    M12 A-coding
    Female Angled
  • 电缆类别 Copper cable (round)
版本
  • 电缆长度 7.5 m
  • 芯数 3
  • 芯结构 3x 0.34 mm²
  • 编码 A-coding
材料特性
  • 材料(电缆) PVC
  • 颜色(电缆) Grey
  • RoHS compliant with exemption
  • RoHS 豁免 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV 状态 compliant with exemption
  • China RoHS 50
  • REACH 附件 XVII 物质 Not contained
  • REACH 附件 XIV 物质 Not contained
  • REACH SVHC 物质 Yes
  • REACH SVHC 物质 Lead
  • ECHA SCIP 编号 0d7d3693-d625-47ab-934a-d241bf72c86e
  • 加州 65 号提案物质 Yes
  • 加州 65 号提案物质
    Lead
    Nickel
规格和认证
  • 认证 CE
商业数据
  • 包装尺寸 1
  • 净重 238 g
  • 原产国 德国
  • 欧洲海关关税号 85444290
  • GTIN 5713140143821
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare