Matching Products
Matching Products NEW
Combinables
74
Part number: 21 43 361 9801
M12-ADPT-M12/M12-8/4P-YCOD-F/F/M-STR
M12-ADPT-M12/M12-8/4P-YCOD-F/F/M-STR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
T-splitter
Notes
Compare
Part number: 21 43 361 9801
M12-ADPT-M12/M12-8/4P-YCOD-F/F/M-STR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
74
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Connector 1 Female
  • Connector 2 Female
  • Connector 3 Male
  • Type of accessory T-splitter
Version
  • Gender
    Male
    Female
  • Shielding Shielded
  • Number of contacts 8
  • Number of data contacts 4
  • Number of power contacts 4
  • Coding Y-coding
Technical characteristics
  • Rated voltage ‌ 30 V DC
  • Rated impulse voltage 0.8 kV
  • Rated current (data) 0.5 A
  • Rated current (power) 4 A
  • Transmission characteristics Cat. 5
  • Limiting temperature -25 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP54
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications IEC 61076-2-101
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140236714
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare