myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
97 00 000 0557
Artikel nummer: 97 00 000 0557
M12 A-cod 5-pol st/st m/f PPi PUR 7.5m
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Conjuntos de cabos
Pré-montado em ambos os lados
Cabo de cobre (redondo)
Livre de halógenos
Comprimento do cabo: 7.5 m
Notes
Compare
Artikel nummer: 97 00 000 0557
M12 A-cod 5-pol st/st m/f PPi PUR 7.5m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Part List
Part list details
Type of cable
Cable LI9Y 5 x 0,34mm² PUR
Connector 1
M12 PP inner straight male 5-pole OM uns
連接器2
M12 PP outer straight female 5-pole OM u
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 A-coding
Male Straight
Overmoulded
Inner PushPull
Connector 2
M12 A-coding
Female Straight
Overmoulded
Outer PushPull
Type of cable
Copper cable (round)
Description of the cable
Halogen-free
Version
Cable length
7.5 m
Number of cores
5
Core structure
5x 0.34 mm²
Termination method
Crimp termination
Shielding
Unshielded
Number of contacts
5
Coding
A-coding
Technical characteristics
Rated current
4 A
Rated voltage
60 V
Limiting temperature
-25 ... +80 °C bewegt
-40 ... +80 °C unbewegt
Degree of protection acc. to IEC 60529
IP65 / IP67 im gesteckten Zustand
Cable diameter
4,5 mm
Minimum bending radius
10x Kabeldurchmesser (wiederholtes Biegen)
5x Kabeldurchmesser (einmaliges Biegen)
Material properties
Material (cable)
PUR (Polyurethan)
Colour (cable)
RAL 7021 (schwarzgrau)
RoHS
konform
ELV status
konform
China RoHS
e
REACH Annex XVII substances
nicht enthalten
REACH ANNEX XIV substances
nicht enthalten
REACH SVHC substances
nicht enthalten
California Proposition 65 substances
nicht enthalten
Specifications and approvals
Approvals
CE
Commercial data
Packaging size
1
Country of origin
Germany
European customs tariff number
85444290
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855
UNSPSC 24.0
26121604
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (English)
PDF (Danish)
PDF (German)
PDF (Czech)
PDF (Spanish)
PDF (French)
PDF (Italian)
PDF (Japanese)
PDF (Dutch)
PDF (Korean)
PDF (Polish)
PDF (Swedish)
PDF (Turkish)
PDF (Chinese trad.)
PDF (Simplified Chinese)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (English)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
STEP
JT
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare