myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
5
no data available
eShop
...
Miscellaneous
Customised solutions
21 35 010 0517 010
Artikel nummer: 21 35 010 0517 010
M12 A-cod 5-pol st/- m/- PVC 1m
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kabelinstallationer
Förinstallerad på en sida
Kopparkabel (rund)
Kabellängd: 1 m
Notes
Compare
Artikel nummer: 21 35 010 0517 010
M12 A-cod 5-pol st/- m/- PVC 1m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Lado do Dispositivo / Passagem através do painel
5
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Male Straight
Type of cable
Copper cable (round)
Version
Cable length
1 m
Number of cores
5
Core structure
5x 0.34 mm²
Coding
A-coding
Material properties
Material (cable)
PVC
Colour (cable)
Yellow
Commercial data
Packaging size
1
Net weight
51.291 g
Country of origin
Mexico
GTIN
5713140812208
eCl@ss
27060311 Assembled sensor actuator-line
UNSPSC 24.0
26121604
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tjeckiska)
PDF (Tyska)
PDF (Italienska)
PDF (Franska)
PDF (Danska)
PDF (Koreanska)
PDF (Engelska)
PDF (Spanska)
PDF (Japanska)
PDF (Nederländska)
PDF (Polska)
PDF (Svenska)
PDF (Turkiska)
PDF (Trad. kinesiska)
PDF (Kinesiska)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare