配套產品
配套產品
Device side / Panel feed through
7
零件號: 21 34 75D 2568 065
M12 A cod 5-pol st/an f/m PUR 6,5m
M12 A cod 5-pol st/an f/m PUR 6,5m

圖片僅作參考,請參閱產品說明。

屬性概述
電纜組裝
兩端預接
銅質電纜 (圓型)
電纜長度: 6.5 m
注解
比較
零件號: 21 34 75D 2568 065
M12 A cod 5-pol st/an f/m PUR 6,5m
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Strona urządzenia / Przepust panelowy
7
產品詳情
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Angled
  • Connector 2
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 6.5 m
  • Number of cores 5
  • Core structure 5x 0,34 mm²
  • Shielding Ekranlı
  • Coding A-Kodlu
Material properties
  • Material (cable) PUR (poliüretan)
  • Colour (cable) Siyah
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • GTIN 5713140815469
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC002599
  • UNSPSC 24.0 26121604
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較