myHARTING Login
Konfiguratorer
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Equipamento de carregamento para eletromobilidade
Ferramentas
Soluções personalizadas
Conjuntos e lances de cabos
MyHARTING
Downloads / Pedido de catálogo
Downloads / Pedido de catálogo
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Serviço de reparação
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Lado do Dispositivo / Passagem através do painel
6
no data available
eShop
...
Miscellaneous
Customised solutions
21 35 010 2426 005
Artikel nummer: 21 35 010 2426 005
M12 A-cod 4-pol st/st m/f TPE 0.5m
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kabelinstallationer
Förinstallerad på båda sidor
Kopparkabel (rund)
Kabellängd: 0.5 m
Notes
Compare
Artikel nummer: 21 35 010 2426 005
M12 A-cod 4-pol st/st m/f TPE 0.5m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Lado do Dispositivo / Passagem através do painel
6
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
M12 A-coding
Male Straight
Connector 2
M12 A-coding
Female Straight
Type of cable
Copper cable (round)
Version
Cable length
0.5 m
Number of cores
4
Core structure
4x AWG 22/19
Coding
A-coding
Material properties
Material (cable)
TPE
Colour (cable)
Yellow
Commercial data
Packaging size
1
Net weight
45 g
Country of origin
Mexico
GTIN
5713140811720
eCl@ss
27060311 Assembled sensor actuator-line
UNSPSC 24.0
26121604
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Portuguese_PT)
PDF (Tjeckiska)
PDF (Spanish_MX)
PDF (Tyska)
PDF (Spanska)
PDF (Franska)
PDF (Koreanska)
PDF (Italienska)
PDF (Danska)
PDF (Engelska)
PDF (Japanska)
PDF (Polska)
PDF (Nederländska)
PDF (Svenska)
PDF (Turkiska)
PDF (Trad. kinesiska)
PDF (Kinesiska)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
STEP
JT
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare