Matching Products
Matching Products NEW
Device side / Panel feed through
2
Part number: 21 34 750 0474 030
M12 A-cod 4-Pol st/- f/- PUR shld. 3,0 m
M12 A-cod 4-Pol st/- f/- PUR shld. 3,0 m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Notes
Compare
This product will not be orderable much longer. You can use the successor .
Part number: 21 34 750 0474 030
M12 A-cod 4-Pol st/- f/- PUR shld. 3,0 m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
2
Product Details
Part List
  • Part list details
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 3 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Shielding Shielded
  • Coding A-coding
Technical characteristics
  • Limiting temperature -30 ... +80 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Commercial data
  • Packaging size 1
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140238909
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare