Matching Products
Matching Products НОВИНКА
Артикул: 97 00 000 0695
M12 A-cod 3-pol st/- m/- PPi PVC 1.0m
M12 A-cod 3-pol st/- m/- PPi PVC 1.0m

Общий вид. Подробная информация - см. описание компонента.

Properties Overview
Кабельные сборки
Предварительно собран с одной стороны
Медный кабель (круглый)
Длина кабеля: 1 m
Примечания
Compare
Артикул: 97 00 000 0695
M12 A-cod 3-pol st/- m/- PPi PVC 1.0m
Примечания
Compare
All functionalities, price and availability after sign in.
Добавить в Избранное
Matching Products НОВИНКА
Информация о компоненте
Part List
  • Part list details
    Tipo de cabo
    Conector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Straight
    Overmoulded
    Inner PushPull
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Number of cores 3
  • Core structure 3x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 3
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.5 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7040 (Window grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Показать информацию

Download Settings

Показать информацию

Type Sheet

Показать информацию

Download Settings

Показать информацию

Product Declaration

Показать информацию

Download Settings

Показать информацию

Engineering Data
3D CAD Data

Показать информацию

Download Settings

Показать информацию

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare