myHARTING Login
Konfiguratorer
Produtos
Produtos
Conectores industriais / Han
®
Conectores circulares
Device connectivity
Switches de Ethernet industrial
Interfaces do operador
Equipamento de carregamento para eletromobilidade
Ferramentas
Soluções personalizadas
Conjuntos e lances de cabos
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Diversos
Soluções personalizadas
21 35 020 0305 010
Artikel nummer: 21 35 020 0305 010
M12 A-cod 3-pol st/- f/- PUR 1m
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kabelinstallationer
Förinstallerad på en sida
Kopparkabel (rund)
Kabellängd: 1 m
Notes
Compare
Artikel nummer: 21 35 020 0305 010
M12 A-cod 3-pol st/- f/- PUR 1m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Identificação
Categoria
System cabling
Série
Conectores circulares M12
Elemento
Conjuntos de cabos
Especificação
Pré-montado em um lado
Conector 1
M12 A-coding
Female Straight
Tipo de cabo
Copper cable (round)
Versão
Comprimento do cabo
1 m
Número de núcleos
3
Estrutura central
3x 0,34 mm²
Codificação
Codificação A
Propriedades do material
Material (cabo)
PUR (poliuretano)
Cor (cabo)
Amarelo
Dados comerciais
Tamanho de embalagem
1
Peso líquido
29,055 g
País de origem
México
GTIN
5713140811423
eCl@ss
27.060.311,00
UNSPSC 24.0
26121604
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Portuguese_PT)
PDF (Tjeckiska)
PDF (Spanish_MX)
PDF (Danska)
PDF (Engelska)
PDF (Italienska)
PDF (Franska)
PDF (Japanska)
PDF (Koreanska)
PDF (Tyska)
PDF (Spanska)
PDF (Nederländska)
PDF (Polska)
PDF (Svenska)
PDF (Turkiska)
PDF (Kinesiska)
PDF (Trad. kinesiska)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare