登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
HARTING YouTube频道
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 40 220 0552 100
型号: 21 40 220 0552 100
M12 A 5p m/- an/- PUR PP shld 10.0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 10 m
注释
比较
型号: 21 40 220 0552 100
M12 A 5p m/- an/- PUR PP shld 10.0m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
cable 5x0,34mm/19 shld PUR
Connector 1
M12 OVERMOLD A-COD M 5P Push Pull
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Male Angled
Type of cable
Copper cable (round)
Version
Cable length
10 m
Number of cores
5
Core structure
5x 0.34 mm²
Shielding
Shielded
Number of contacts
5
Coding
A-coding
Locking type
PushPull
Technical characteristics
Rated voltage
48 V AC
60 V DC
Limiting temperature
-50 ... +80 °C movido
-30 ... +80 °C não movido
Degree of protection acc. to IEC 60529
IP65 / IP67 condição conectada
Cable diameter
4,7 mm ± 0,2 mm
Minimum bending radius
5x Cable diameter (singular bending)
10x Cable diameter (repeated bending)
Material properties
Material (cable)
PUR (poliuretano)
Colour (cable)
Preto
RoHS
conformidade com exceção
RoHS exemptions
6 c):
Chumbo em ligas de cobre, num teor ponderal não superior a 4 %
ELV status
conformidade com exceção
China RoHS
50
REACH Annex XVII substances
Não contido
REACH ANNEX XIV substances
Não contido
REACH SVHC substances
Sim
REACH SVHC substances
Fio
ECHA SCIP number
567c8b78-5fa0-43aa-a4c0-beb9d99b7769
California Proposition 65 substances
Sim
California Proposition 65 substances
Fio
Níquel
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140341951
eCl@ss
27060311 Assembled sensor actuator-line
UNSPSC 24.0
26121604
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (德语)
PDF (丹麦语)
PDF (西班牙语)
PDF (英语)
PDF (捷克语)
PDF (法语)
PDF (意大利语)
PDF (日语)
PDF (韩语)
PDF (荷兰语)
PDF (波兰语)
PDF (瑞典语)
PDF (土耳其语)
PDF (简体中文)
PDF (繁体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较