Matching Products
Matching Products NOVO
Part Number: 61 03 000 0148 280
InduCom c-clamp 9-37P dia.11-14mm bulk
InduCom c-clamp 9-37P dia.11-14mm bulk

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Grampo para cabos
D-Sub 1 ... 4
Diâmetro do cabo: 11 ... 14 mm
Notes
Compare
Part Number: 61 03 000 0148 280
InduCom c-clamp 9-37P dia.11-14mm bulk
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Identification
  • Category Accessories
  • Type of accessory Cable clamp
  • Description of the accessory D-Sub 1 ... 4
Technical characteristics
  • Ambient temperature -20 ... +90 °C
  • Cable diameter 11 ... 14 mm
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 100
  • Net weight 14.6 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140229662
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare