Matching Products
Matching Products NOVO
Accessories
129
Part Number: 61 03 001 0010 160
InduCom 9p 1T-entry kn-screw 4-40
InduCom 9p 1T-entry kn-screw 4-40

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Base em concha
Com terra interno
Tamanho: D-Sub 1
Parafuso recartilhado Fio 4-40 UNC
1x
Material (carcaça/base): Zinco fundido
Grau de proteção: IP30
Notes
Compare
Part Number: 61 03 001 0010 160
InduCom 9p 1T-entry kn-screw 4-40
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Accessories
129
Detalhes do produto
Identification
  • Category Hoods / Housings
  • Series D-Sub
  • Identification InduCom
  • Type of hood/housing Shell housing
  • Description of hood/housing With internal earth
Version
  • Size D-Sub 1
  • Number of cable entries 1
  • Cable entry 1x
  • Strain relief An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
  • Locking type Knurled screw Thread 4-40 UNC
  • ground connection With internal grounding block
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm ground connection
    ‌0.4 Nm cover screw
    ‌0.4 Nm Locking screw
  • Limiting temperature -55 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP30
Material properties
  • Material (hood/housing) Zinc die-cast
  • Material (screw) Steel, nickel plated
  • Length 38.6 mm
  • Width 31 mm
  • Height 14.8 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 40 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140222557
  • eCl@ss 27440213 D-Sub hood
  • ETIM EC001133
  • UNSPSC 24.0 39121416
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

2D/3D Multi CAD Data

Mostrar informação

Download Settings

Mostrar informação

Zuken E³.series (2019+)

Mostrar informação

Download

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare