配套产品
配套产品
Inserts
16
型号: 19 59 120 5051
ICC20_H_3A_BS_ANG_CG_9-13
ICC20_H_3A_BS_ANG_CG_9-13

图片仅供参考,请查阅产品说明。

属性概述
后壳
集成电缆紧固件, 弯式, Han® 3 A
尺寸: 20
材料 (上壳/底座): 压铸锌
镀镍
材料(密封件): TPE
防护等级: IP67, IPX9
注释
比较
型号: 19 59 120 5051
ICC20_H_3A_BS_ANG_CG_9-13
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Inserts
16
产品详情
Identification
  • Category Connectors
  • Series HARTING ICC
  • Type of hood/housing Backshell
  • Description of hood/housing
    With integrated cable gland
    Angled
    Han® 3 A
Version
  • Size 20
Technical characteristics
  • Tightening torque
    ‌12 Nm Cable gland
    ‌15 Nm Backshell
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 10
  • Degree of protection acc. to IEC 60529
    IP67
    IPX9
  • Clamping range 9 ... 13 mm
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • Material (seal) TPE
  • Colour (seal) Red
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels no requirements (flammable mass < 10g)
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 178 g
  • Country of origin India
  • European customs tariff number 85389099
  • GTIN 5713140491229
  • eCl@ss 27440224 Shell for circular connectors
  • UNSPSC 24.0 39121405
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Instructions
组装说明

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较