Matching Products
Matching Products NEW
Combinables
2
Tools
4
Part number: 21 01 100 9014
Har-speed M12 malecont. Crimp AWG 24-28
Har-speed M12 malecont. Crimp AWG 24-28

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Male
Copper alloy
Au over Ni Mating side
Conductor cross-section: 0.08 ... 0.22 mm²
AWG 28 ... AWG 24
Notes
Compare
Part number: 21 01 100 9014
Har-speed M12 malecont. Crimp AWG 24-28
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Tools
4
Product Details
Identification
  • Category Contacts
  • Series har-speed
  • Type of contact Crimp contact
Version
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 0.08 ... 0.22 mm²
  • Conductor cross-section AWG 28 ... AWG 24
  • Performance level 1
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.1 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • GTIN 5713140136700
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Selection Guide - Han® 1A Connectors
HARTING Device Connectivity
Chapter Han-Modular®
HARTING News 2020
HARTING Circular Connectors
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare