Matching Products
Matching Products NEW
Combinables
8
Tools
12
Part number: 11 05 000 5102
Han-Yellock-LMC-MC-CRT 0.5mm²
Han-Yellock-LMC-MC-CRT 0.5mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤20 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Notes
Compare
Part number: 11 05 000 5102
Han-Yellock-LMC-MC-CRT 0.5mm²
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Tools
12
Product Details
Identification
  • Category Contacts
  • Series Han-Yellock®
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section (mm²) 0.5 mm²
  • Conductor cross-section (AWG) AWG 20
  • Rated current ≤ 20 A
  • Contact resistance ≤ 2 mΩ
  • Stripping length 6.5 mm
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 100
  • Net weight 0.001 kg
  • Country of origin Germany
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare