配套产品
配套产品
Combinables
3
Tools
3
饰品
1
型号: 97 00 000 3005
Han TC300_CT_HMC_F_CRT_95mm2_Au
Han TC300_CT_HMC_F_CRT_95mm2_Au

图片仅供参考,请查阅产品说明。

属性概述
Crimp contact
Rated current: ≤300 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 95 mm²
注释
比较
型号: 97 00 000 3005
Han TC300_CT_HMC_F_CRT_95mm2_Au
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
3
Tools
3
饰品
1
产品详情
Identification
  • Category Contacts
  • Series TC 300
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 95 mm²
  • Rated current ≤ 300 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 22.5 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Mating cycles with other HMC components
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) HMC gold plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85359000
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较