Productos combinables
Productos combinables NEW
Combinables
1
Accessories
1
Part Number: 09 11 000 6295
Han TC250 female contact M8-s
Han TC250 female contact M8-s

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Screw contact
M8
Rated current: ≤250 A
Female
Copper alloy
Silver plated
Conductor cross-section: 70 mm²
Notes
Comparar
Part Number: 09 11 000 6295
Han TC250 female contact M8-s
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Combinables
1
Accessories
1
Detalhes do produto
Identification
  • Category Contacts
  • Series TC 250
  • Type of contact Screw contact
  • Description of the contact M8
Version
  • Termination method Screw termination
  • Gender Female
  • Manufacturing process Turned contacts
  • Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
  • Conductor cross-section 70 mm²
  • Rated current ≤ 250 A
  • Contact resistance ≤ 0.3 mΩ
  • Tightening torque ‌10 Nm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 86 g
  • Country of origin Romania
  • European customs tariff number 85359000
  • GTIN 5713140937185
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Declaración de producto

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Instrucciones
Instrucciones de montaje

Mostrar informação

Configuración de descarga

Mostrar informação

Otros documentos
Asset Administration Shell

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar