Matching Products
Matching Products NEW
Combinables
1
Accessories
1
Part number: 97 00 000 2111
Han S 450+_CC_HBM_B1_M8_C5_Blue
Han S 450+_CC_HBM_B1_M8_C5_Blue

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
incl. male contact with busbar termination, M8
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Notes
Compare
Part number: 97 00 000 2111
Han S 450+_CC_HBM_B1_M8_C5_Blue
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
1
Product Details
Identification
  • Category Hoods / Housings
  • Series Han® S
  • Identification Han® S 450 Plus
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing
    incl. male contact with busbar termination
    M8
Version
  • Termination method Busbar contact
  • Number of contacts 1
  • Coding C5 (front)
  • Locking type Single locking lever
  • Field of application Energy Storage Systems
Technical characteristics
  • Rated voltage 2,000 V
  • Rated impulse voltage 15 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >109 Ω @ 2500 V DC
  • Contact resistance ≤ 0.3 mΩ
  • Tightening torque
    1.4 ... ‌1.6 Nm Fixing screws for receptacles
    5 ... ‌5.5 Nm Contacts
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings ≤ 500
  • Degree of protection acc. to IEC 60529
    IP67 / IP69K mated condition
    IP67 unmated condition & cover closed
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) RAL 5015 (sky blue)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Octamethylcyclotetrasiloxane
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61373 Category 1 Class B
    EN 45545-2 Hazard Level HL1-HL3
    UL 4128
    UL 1977
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 183 g
  • Country of origin China
  • European customs tariff number 85366990
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare