Matching Products
Matching Products NEW
Contacts
7
Combinables
2
Tools
2
Accessories
2
部品番号: 97 00 000 0407
Han-Mod_M_Mbit-Domino_4_F_I_CRT_HMC
Han-Mod_M_Mbit-Domino_4_F_I_CRT_HMC

画像は一例です。製品詳細を参照ください。

Properties Overview
インサート
クリンプ端子
メス
ポリカーボネート (PC)
RAL 7032 (ぺブルグレー)
定格電流: ‌10 A
コンタクト: 4 + シールド
導体断面積: 0.14 ... 2.5 mm²
ノート
Compare
部品番号: 97 00 000 0407
Han-Mod_M_Mbit-Domino_4_F_I_CRT_HMC
ノート
Compare
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
Contacts
7
Combinables
2
Tools
2
Accessories
2
製品詳細
Identification
  • Category Inserts
  • Type of module Han® Megabit module
  • Description of the module Insert
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 4
  • further contacts + shielding
  • Details
    Please order crimp contacts separately.
    Please order Carrier Cube separately.
  • Details Not suitable for hoods/housings low construction as well as Han-Modular® Eco, Han-Modular® Compact and Han-Modular® Twin.
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Wire outer diameter ≤3.5 mm
  • Rated current ‌ 10 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate ‌ 100 Mbit/s
  • Contact resistance, shielding ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Mating cycles with other HMC components
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (shielding) Zinc die-cast, nickel-plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Type Sheet

情報を表示

Download Settings

情報を表示

Product Declaration

情報を表示

Download Settings

情報を表示

Engineering Data
3D CAD Data

情報を表示

Download Settings

情報を表示

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare