myHARTING Login
Konfiguraattorit
Productos
Productos
Industrial connectors / Han
®
Circular connectors
Conectividad de dispositivos
Switches Ethernet industriales
Interfaces de operador
Equipo de carga para electromovilidad
Herramientas
Soluciones personalizadas
Cableados y cables a medida
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Tools
2
Hoods/Housings
88
Frames
17
no data available
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
Han-Modular® the modular connector
...
Modules
Power 16 A ... 400 A
97 00 000 1748
Osanumero: 97 00 000 1748
Han-Mod_M_MUL_4_M_C.2_PIT
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Han
®
Domino Multiplier
Domino module
Large Tab
Push-In
Male
Contacts: 1
Conductor cross-section: 0.5 ... 2.5 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
Osanumero: 97 00 000 1748
Han-Mod_M_MUL_4_M_C.2_PIT
Notes
Compare
Load in configurator
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Tools
2
Hoods/Housings
88
Frames
17
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
Módulos
Series
Han-Modular®
Type of module
Han
®
Domino Multiplier
Size of the module
Módulo dominó
Description of the module
Aba grande
Version
Termination method
Push-In
Gender
Macho
Number of contacts
1
Number of power contacts
1
Number of special contacts
4x Conexões
Specification of special contacts
Conexões
Technical characteristics
Conductor cross-section (mm²)
0,5 ... 2,5 mm²
Wire outer diameter
≤4,8 mm
Rated current
16 A
Rated current
The rated current per contact cage must not exceed 16 A!
Rated voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Stripping length
10 mm
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Vibration resistance
Categoria 2 de acordo com a norma IEC 61373
Material properties
Material (insert)
Policarbonato (PC)
Colour (insert)
RAL 7032 (cinza-seixo)
Material flammability class acc. to UL 94
V-0
RoHS
conformidade
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Não contido
REACH ANNEX XIV substances
Não contido
REACH SVHC substances
Not contained
California Proposition 65 substances
Não contido
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
IEC 61373 Category 2
IEC 60352-7
Commercial data
Packaging size
2
Net weight
9.85 g
Country of origin
Romania
European customs tariff number
85366990
eCl@ss
27440217 Module for industrial connectors (power/signals)
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tanska)
PDF (Saksa)
PDF (Tšekki)
PDF (Englanti)
PDF (Ranska)
PDF (Japani)
PDF (Korea)
PDF (Ruotsi)
PDF (Italia)
PDF (Espanja)
PDF (Turkki)
PDF (Perint. kiina)
PDF (Puola)
PDF (Hollanti)
PDF (Kiina)
PDF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
STEP
JT
Lataa
Näytä tiedot
Piilota tiedot
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Fire Protection
Download Settings
PDF (Englanti)
Lataa
com.harting.productdetail.downloads.FP.info
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare