Matching Products
Matching Products NEW
Werkzeuge
1
Gehäuse
84
Rahmen
17
Kontakteinsätze
2
Part number: 97 00 000 0429
Han-Mod_M_Carrier_C.1_Short
Han-Mod_M_Carrier_C.1_Short

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Carrier Cube
Domino module
Short version, Small tab
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Part number: 97 00 000 0429
Han-Mod_M_Carrier_C.1_Short
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Lengő csatlakozóházak/házak
84
Frames
17
Contact inserts
2
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Carrier Cube
  • Size of the module Domino module
  • Description of the module
    Short version
    Small tab
Version
  • Details Insulated to the hinged frame.
Technical characteristics
  • Limiting temperature -40 ... +85 °C
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Country of origin Romania
  • European customs tariff number 85389099
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare