myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / bestil katalog
Downloads / bestil katalog
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Contacts
4
Tools
1
Hoods/Housings
83
Frames
17
no data available
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
Han-Eco
®
...
Han-Eco
®
Modular
Modules
97 00 000 2160
Osa number: 97 00 000 2160
Han-Mod_M_70A_2_F_S_CRT_CAV NO 3 + N
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Han
®
70 A module
Single module
Crimp termination
Female
Contacts: 2
Conductor cross-section: 6 ... 25 mm²
Rated current: 70 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Osa number: 97 00 000 2160
Han-Mod_M_70A_2_F_S_CRT_CAV NO 3 + N
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Contacts
4
Tools
1
Hoods/Housings
83
Frames
17
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Modules
Series
Han-Modular
®
Type of module
Han
®
70 A module
Size of the module
Single module
Version
Termination method
Crimp termination
Gender
Female
Number of contacts
2
Contact identification
3
N
Details
Please order crimp contacts separately.
Technical characteristics
Conductor cross-section
6 ... 25 mm²
Wire outer diameter
≤11.5 mm
Rated current
70 A
Rated voltage
1,000 V
Rated impulse voltage
8 kV
Pollution degree
3
Insulation resistance
>10
10
Ω
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 10,000
Note on the mating cycles
Mating cycles with other HMC components
Material properties
Material (insert)
Polycarbonate (PC)
Colour (insert)
RAL 7032 (pebble grey)
Material flammability class acc. to UL 94
V-0
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Approvals
DNV GL
Commercial data
Packaging size
2
Net weight
7 g
Country of origin
Germany
European customs tariff number
85389099
eCl@ss
27440217 Module for industrial connectors (power/signals)
ETIM
EC000438
UNSPSC 24.0
39121552
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Tšehhi)
PDF (Saksa)
PDF (Itaalia)
PDF (Prantsuse)
PDF (Spanish_MX)
PDF (Taani)
PDF (Jaapani)
PDF (Korea)
PDF (Hollandi)
PDF (Inglise)
PDF (Hispaania)
PDF (Poola)
PDF (Rootsi)
PDF (Türgi)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare