登錄 myHARTING
配置器
Produtos
Produtos
Conectores industriais / Han
®
Conectores circulares
Device connectivity
Switches de Ethernet industrial
Interfaces do operador
Equipamento de carregamento para eletromobilidade
Ferramentas
Soluções personalizadas
Sistema de cabos
MyHARTING
Downloads / Pedido de catálogo
Downloads / Pedido de catálogo
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
HARTING YouTube频道
Product Data Manager (only eng.)
Serviço de reparação
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Contacts
15
Combinables
1
Tools
1
Accessories
1
Peça de reposição
1
Carcaças/Bases
5
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Monobloc inserts
For explosion-proof applications
97 00 000 0364
型号: 97 00 000 0364
Han Ex_DD24_I_F_CRT_0.14-2.5mm²
图片仅供参考,请查阅产品说明。
属性概述
Inserts
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 1.5 A
Size: 6 B
Contacts: 24
Conductor cross-section: 0.14 ... 2.5 mm²
注释
比较
型号: 97 00 000 0364
Han Ex_DD24_I_F_CRT_0.14-2.5mm²
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Contacts
15
Combinables
1
Tools
1
Accessories
1
Spare Part
1
Hoods/Housings
5
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Inserts
Series
Han
®
Ex
Version
Termination method
Crimp termination
Gender
Female
Size
6 B
Number of contacts
24
PE contact
Yes
Details
Simple Apparatus for intrinsically safe circuits
Please order crimp contacts separately.
Details
ATTENTION! Only to be used with Han
®
Ex hoods and housings!
Technical characteristics
Conductor cross-section
0.14 ... 2.5 mm²
Rated current
1.5 A
Rated voltage
30 V
Pollution degree
3
Insulation resistance
>10
10
Ω
Tightening torque
1.2 Nm PE screw M4
Limiting temperature
-20 ... +40 °C
Note on the limiting temperature
Up to +70 °C in T4
Mating cycles
≥ 500
Material properties
Material (insert)
Polycarbonate (PC)
Colour (insert)
RAL 7032 (pebble grey)
Material flammability class acc. to UL 94
V-0
Specifications and approvals
Specifications
IEC 60079-0
IEC 60079-11
IEC 61984
IEC 60664-1
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85366990
eCl@ss
27440205 Contact insert for industrial connectors
ETIM
EC000438
UNSPSC 24.0
39121522
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Chinese trad.)
PDF (German)
PDF (Romanian)
PDF (Turkish)
PDF (Hungarian)
PDF (Chinese)
PDF (Danish)
PDF (English)
PDF (Swedish)
PDF (Czech)
PDF (Polish)
PDF (Russian)
PDF (French)
PDF (Dutch)
PDF (Spanish)
PDF (Spanish)
PDF (Korean)
PDF (Japanese)
PDF (Italian)
PDF (Brazilian Portuguese)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
STEP
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较