Matching Products
Matching Products NEW
Combinables
1
Accessories
5
Inserts
24
Part number: 19 12 008 0511
Han-Compact-HSE-M25-black
Han-Compact-HSE-M25-black

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®
Size: Han-Compact®
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Chromated
RAL 9005 (jet black)
Notes
Compare
Load in configurator
Part number: 19 12 008 0511
Han-Compact-HSE-M25-black
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
5
Inserts
24
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Compact®
  • Type of hood/housing Hood
  • Description of hood/housing
    for Han-Compact® half cable gland
    With separate PE terminating point
    for all inserts of size Han-Compact®
Version
  • Size Han-Compact®
  • Version Side entry
  • Cable entry 1x M25
  • Locking type Single locking lever
  • Field of application Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E 12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Chromated
  • Colour (hood/housing) RAL 9005 (jet black)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 ECBT8.E235076
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • CE Yes
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 190 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140124165
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare