Matching Products
Matching Products NEW
Combinables
5
Part number: 97 00 000 6335
Han C-SMC-male contact-crimp-Ag 10mm²_sh
Han C-SMC-male contact-crimp-Ag 10mm²_sh

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Rated current: ≤40 A
Male
Copper alloy
Silver plated
Conductor cross-section: 10 mm²
AWG 8
Notes
Compare
Part number: 97 00 000 6335
Han C-SMC-male contact-crimp-Ag 10mm²_sh
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Product Details
Identification
  • Category Contacts
  • Series Han® C
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section (mm²) 10 mm²
  • Conductor cross-section (AWG) AWG 8
  • Rated current ≤ 40 A
  • Contact resistance ≤ 1 mΩ
  • Stripping length 11.5 mm
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 2.028 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713141101400
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare