Matching Products
Matching Products NEW
Combinables
43
Accessories
2
Spare Part
3
Inserts
43
Frames
2
Osanumero: 09 30 024 0730
Han B Hood Coupler HC 2 Levers PG 21
Han B Hood Coupler HC 2 Levers PG 21

Kuva on suuntaa antava, tarkista tuotteen kuvaus.

Properties Overview
Cable to cable housing, Size: 24 B, High construction, Double locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Notes
Compare
Osanumero: 09 30 024 0730
Han B Hood Coupler HC 2 Levers PG 21
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
43
Accessories
2
Spare Part
3
Inserts
43
Frames
2
tuotteen yksityiskohdat
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Cable to cable housing
  • Type High construction
Version
  • Size 24 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x Pg 21
  • Locking type Double locking lever
  • Han-Easy Lock® Yes
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • Material (locking)
    Polycarbonate (PC)
    Stainless steel
  • Colour (locking) RAL 7037 (dust grey)
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number 60b1a572-bb3f-476f-9307-b7d1688bd90c
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 230 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140047426
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Product Declaration

Näytä tiedot

Download Settings

Näytä tiedot

Engineering Data
3D CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

2D/3D Multi CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

Zuken E³.series (2019+)

Näytä tiedot

Lataa

Näytä tiedot

EPLAN Data Portal

Näytä tiedot

Lataa

Näytä tiedot

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Näytä tiedot

Download Settings

Näytä tiedot

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare