myHARTING Login
Konfiguraattorit
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
15
Accessories
6
Inserts
34
Frames
2
no data available
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
09 62 806 2301 ML
Osanumero: 09 62 806 2301 ML
Han 6EMC/B-HBM-SL-ML
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Bulkhead mounted housing
External seal
Size: 6 B
Low construction
Single locking lever
Steel, zinc plated
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Material (seal): NBR
Notes
Compare
Osanumero: 09 62 806 2301 ML
Han 6EMC/B-HBM-SL-ML
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
15
Accessories
6
Inserts
34
Frames
2
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
EMC/B
Type of hood/housing
Bulkhead mounted housing
Description of hood/housing
External seal
Type
Low construction
Version
Size
6 B
Locking type
Single locking lever
Field of application
Hoods/Housings for higher EMC requirements
Technical characteristics
Tightening torque
1 Nm Fixing screws M4
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP66
Type rating acc. to UL 50 / UL 50E
4
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Uncoated
Colour (hood/housing)
Unpainted
Material (seal)
NBR
Material (locking)
Steel, zinc plated
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
106.65 g
Country of origin
China
European customs tariff number
85389099
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tanska)
PDF (Tšekki)
PDF (Englanti)
PDF (Saksa)
PDF (Espanja)
PDF (Ranska)
PDF (Italia)
PDF (Japani)
PDF (Hollanti)
PDF (Korea)
PDF (Ruotsi)
PDF (Perint. kiina)
PDF (Puola)
PDF (Kiina)
PDF (Turkki)
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Engineering Data
3D CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
STEP
JT
Lataa
Näytä tiedot
Piilota tiedot
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare