myHARTING Login
コンフィギュレータ
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
カタログのダウンロード
製品データePLANをダウンロード
製品データZuken E3シリーズをダウンロード
HARTING YouTubeチャンネル
Product Data Manager (only eng.)
Repairservice
要望リストへ追加
ウィッシュリストから削除
Matching Products
Matching Products
NEW
該当データなし
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For harsh environmental conditions
19 40 048 9816
部品番号: 19 40 048 9816
Han 48HPR mounting cover 2xM50
画像は一例です。製品詳細を参照ください。
Properties Overview
取付けカバー
M5ディスタンスボルト
サイズ: 48 B
ねじロック
ステンレススチール
材質 (フード/ハウジング): アルミダイカスト, 耐腐食
粉体塗装
RAL 9005 (ジェットブラック)
材質 (シール): NBR
保護等級: IP65, IP68, IP69 / IPX9K、ISO 20653準拠
ノート
Compare
部品番号: 19 40 048 9816
Han 48HPR mounting cover 2xM50
ノート
Compare
All functionalities, price and availability after
sign in
.
要望リストへ追加
ウィッシュリストから削除
Distributors
E-Mail Inquiry
Matching Products
NEW
該当データなし
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
製品詳細
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
HPR
Type of hood/housing
Mounting cover
Description of hood/housing
Distance bolt M5
Version
Size
48 B
Number of cable entries
2
Cable entry
2x M50
Locking type
Screw locking
Field of application
Hoods/housings for harsh outdoor environments
Pack contents
4 distance pieces
4x M6 screw
4 washers
Technical characteristics
Tightening torque (screw locking)
4 Nm
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Material properties
Material (hood/housing)
Aluminium die-cast
Corrosion resistant
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 9005 (jet black)
Material (seal)
NBR
Material (locking)
Stainless steel
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Naphthalene
Specifications and approvals
Approvals
DNV GL
Commercial data
Packaging size
1
Net weight
542 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140830721
eCl@ss
27440208 Cap for industrial connectors
ETIM
EC002314
UNSPSC 24.0
39121467
Downloads
コネクタパッケージ
Documentation
Data Sheet
情報を表示
情報を非表示
Download Settings
PDF (Brazilian Portuguese)
PDF (Czech)
PDF (Spanish)
PDF (Danish)
PDF (German)
PDF (French)
PDF (Italian)
PDF (Japanese)
PDF (English)
PDF (Spanish)
PDF (Korean)
PDF (Swedish)
PDF (Dutch)
PDF (Polish)
PDF (Turkish)
PDF (Chinese trad.)
PDF (Simplified Chinese)
ダウンロード
情報を表示
情報を非表示
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
情報を表示
情報を非表示
Download Settings
PDF
PDF
DXF
ダウンロード
情報を表示
情報を非表示
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
情報を表示
情報を非表示
Download Settings
PDF (English)
ダウンロード
情報を表示
情報を非表示
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
情報を表示
情報を非表示
Download Settings
IGES
STEP
WRL
JT
ダウンロード
情報を表示
情報を非表示
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
情報を表示
情報を非表示
Download Settings
AAS
ダウンロード
情報を表示
情報を非表示
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
閉じる
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare