myHARTING Login
Konfigureerijad
Products
Products
Conectores industriales / Han
®
Conectores circulares
Conectividad de dispositivos
Switches Ethernet industriales
Interfaces de operador
Equipo de carga para electromovilidad
Herramientas
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
25
Tools
1
Accessories
8
Spare Part
1
Inserts
23
no data available
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
09 20 003 0330
Osa number: 09 20 003 0330
Han 3A HBM, PA, black
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Bulkhead mounted housing
Straight
Size: 3 A
Single locking lever
Polyamide (PA)
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Material (seal): Viton
Notes
Compare
Osa number: 09 20 003 0330
Han 3A HBM, PA, black
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
25
Tools
1
アクセサリ
8
スペア部品
1
インサート
23
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Hoods / Housings
Series of hoods/housings
Han A
®
Type of hood/housing
Bulkhead mounted housing
Description of hood/housing
Straight
Version
Size
3 A
Locking type
Single locking lever
Field of application
Standard Hoods/housings for industrial applications
Pack contents
Please order seal screw separately.
Technical characteristics
Tightening torque
1 Nm Fixing screws M3
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Polyamide (PA)
Colour (hood/housing)
RAL 9005 (jet black)
Material (seal)
Viton
Material (locking)
Polyamide (PA)
Colour (locking)
RAL 9005 (jet black)
Material flammability class acc. to UL 94
V-0
Material flammability class acc. to UL 94 (locking levers)
V-0
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
10
Net weight
13.17 g
Country of origin
Romania
European customs tariff number
85389099
GTIN
5713140914902
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Tšehhi)
PDF (Inglise)
PDF (Saksa)
PDF (Taani)
PDF (Hispaania)
PDF (Prantsuse)
PDF (Jaapani)
PDF (Korea)
PDF (Spanish_MX)
PDF (Itaalia)
PDF (Portuguese_PT)
PDF (Hollandi)
PDF (Poola)
PDF (Rootsi)
PDF (Türgi)
PDF (Hiina)
PDF (Hiina (trad.))
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare