Matching Products
Matching Products NEW
Combinables
16
Accessories
4
Spare Part
1
Inserts
26
Part number: 09 20 003 0426 XL
Han 3A-GG-11-black sticked sealing
Han 3A-GG-11-black sticked sealing

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
With glued seal, Black
Size: 3 A
Single locking lever
Top entry
1x Pg 11
Material (hood/housing): Polycarbonate (PC)
RAL 7037 (dust grey)
Material (seal): NBR
Notes
Compare
Part number: 09 20 003 0426 XL
Han 3A-GG-11-black sticked sealing
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
16
Accessories
4
Spare Part
1
Inserts
26
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Hood
  • Description of hood/housing
    With glued seal
    Black
Version
  • Size 3 A
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x Pg 11
  • Locking type Single locking lever
  • Field of application Standard Hoods/housings for industrial applications
  • Pack contents Please order seal screw separately.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 100
  • Net weight 6.74 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140572706
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare