Matching Products
Matching Products NEW
Combinables
8
Accessories
1
Inserts
22
Osa number: 09 20 032 0221
Han 32A-asg1-K-29
Han 32A-asg1-K-29

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Surface mounted housing
With thermo-plastic cover
Size: 32 A
High construction
Double locking lever (on the hood)
Side entry
1x Pg 29
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Osa number: 09 20 032 0221
Han 32A-asg1-K-29
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Accessories
1
Inserts
22
toote detailid
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Surface mounted housing
  • Description of hood/housing With thermo-plastic cover
  • Type High construction
Version
  • Size 32 A
  • Version Side entry
  • Number of cable entries 1
  • Cable entry 1x Pg 29
  • Locking type Double locking lever (on the hood)
  • Field of application Standard Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 390 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140040014
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Näita teavet

Download Settings

Näita teavet

Type Sheet

Näita teavet

Download Settings

Näita teavet

Product Declaration

Näita teavet

Download Settings

Näita teavet

Engineering Data
3D CAD Data

Näita teavet

Download Settings

Näita teavet

2D/3D Multi CAD Data

Näita teavet

Download Settings

Näita teavet

Zuken E³.series (2019+)

Näita teavet

Laadi alla

Näita teavet

EPLAN Data Portal

Näita teavet

Laadi alla

Näita teavet

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Näita teavet

Download Settings

Näita teavet

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare