Matching Products
Matching Products NEW
Combinables
8
饰品
2
插芯
22
Artikelnummer: 19 20 032 0597
Han 32A-HTE/HSE-M32
Han 32A-HTE/HSE-M32

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Kap
Grootte: 32 A
Hoge constructie
Dubbele sluithendel
Ingang boven-/zijkant
2x M32
Materiaal (kap/behuizing): Aluminium gegoten
Geëpoxeerd
RAL 7037 (stofgrijs)
Materiaal (afdichting): NBR
Notes
Compare
Artikelnummer: 19 20 032 0597
Han 32A-HTE/HSE-M32
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
饰品
2
插芯
22
Productdetails
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 32 A
  • Version Top/side entry
  • Number of cable entries 2
  • Cable entry 2x M32
  • Locking type Double locking lever
  • Field of application Standard Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 191.66 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140164284
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

2D/3D Multi CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Zuken E³.series (2019+)

Informatie weergeven

Downloaden

Informatie weergeven

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare