Matching Products
Matching Products NEW
Accessories
2
Frames
10
Part number: 19 40 024 9907
Han 24HPR EasyCon Cover 3xM40
Han 24HPR EasyCon Cover 3xM40

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Mounting cover
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Notes
Compare
Part number: 19 40 024 9907
Han 24HPR EasyCon Cover 3xM40
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
2
Frames
10
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR EasyCon
  • Type of hood/housing Mounting cover
  • Description of hood/housing
    for surface mounted housings
    for hoods
Version
  • Size 24 B
  • Cable entry 3x M40
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque
    ‌6 Nm Mounting cover
    ‌6 Nm Distance bolt
    ‌6 Nm Fixing screws
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 208 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140175358
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare