配套產品
配套產品
Combinables
3
Accessories
1
Inserts
26
Frames
2
零件號: 19 40 524 0424
Han 24HPR-Compact-HTE2-HC-SCL-M25
Han 24HPR-Compact-HTE2-HC-SCL-M25

圖片僅作參考,請參閱產品說明。

屬性概述
上殼
尺寸: 24 B
高結構
螺釘鎖扣
不銹鋼
頂出線
2x M25
材料(上殼/底座): 壓鑄鋁, 防腐蝕
粉末塗層
RAL 9005(烏黑)
注解
比較
零件號: 19 40 524 0424
Han 24HPR-Compact-HTE2-HC-SCL-M25
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Combinables
3
Accessories
1
Inserts
26
Frames
2
產品詳情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR Compact
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 24 B
  • Version Top entry
  • Number of cable entries 2
  • Cable entry 2x M25
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP6K9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 515 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140174245
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

更多文件
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較