myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
12
Spare Part
2
Inserts
45
Frames
2
no data available
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
19 62 824 1121
Artikel nummer: 19 62 824 1121
Han 24EMC/B HTE M32 PFT DL
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Chassihus för panelgenomföring
Storlek: 24 B
Hög konstruktion
Dubbla låsbyglar
Polykarbonat (PC), Rostfritt stål
Toppingång
Material (kabelkåpa/chassihus): Aluminium pressgjuten
Oöverdragen
Omålad
Material (tätning): NBR
Notes
Compare
Load in configurator
Artikel nummer: 19 62 824 1121
Han 24EMC/B HTE M32 PFT DL
Notes
Compare
Load in configurator
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
12
Spare Part
2
Inserts
45
Frames
2
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
EMC/B
Type of hood/housing
Panel feed through housing
Type
High construction
Version
Size
24 B
Version
Top entry
Number of cable entries
1
Cable entry
1x M32
Locking type
Double locking lever
Han-Easy Lock
®
Yes
Field of application
Hoods/Housings for higher EMC requirements
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65
Type rating acc. to UL 50 / UL 50E
4
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Uncoated
Colour (hood/housing)
Unpainted
Material (seal)
NBR
Material (locking)
Polycarbonate (PC)
Stainless steel
Colour (locking)
RAL 7037 (dust grey)
Material flammability class acc. to UL 94 (locking levers)
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Naphthalene
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
394 g
Country of origin
China
European customs tariff number
85389099
GTIN
5713140172128
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Portuguese_PT)
PDF (Tjeckiska)
PDF (Danska)
PDF (Spanish_MX)
PDF (Tyska)
PDF (Spanska)
PDF (Franska)
PDF (Koreanska)
PDF (Nederländska)
PDF (Polska)
PDF (Engelska)
PDF (Italienska)
PDF (Svenska)
PDF (Japanska)
PDF (Trad. kinesiska)
PDF (Turkiska)
PDF (Kinesiska)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (Engelska)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
STEP
JT
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Visa uppgifter
Dölja information
Download Settings
Ladda ner
Visa uppgifter
Dölja information
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Visa uppgifter
Dölja information
Ladda ner
Visa uppgifter
Dölja information
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Ladda ner
Industrial Connectors Han®
Ladda ner
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare