myHARTING Login
Konfiguraattorit
Productos
Productos
Noticias de la tienda electrónica
Conectores industriales / Han
®
Switches Ethernet industriales
Conectores de placas de circuitos impresos
Interfaces de operador
Conectores de interfaz
Conectores circulares
Cableado de sistema
Equipo de carga para electromovilidad
Herramientas
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Industriële connectoren/Han
®
Serie
...
Han
®
1A Veelzijdige, compacte connectorserie
Accessoires
09 10 000 9902
Osanumero: 09 10 000 9902
Han 1A-coding clip blue
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Coding element, Polyamide (PA), Blue, 10 pieces per frame
Notes
Compare
Osanumero: 09 10 000 9902
Han 1A-coding clip blue
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
Accessories
Series
Han
®
1A
Type of accessory
Coding element
Version
Pack contents
10 pieces per frame
Material properties
Material (accessories)
Polyamide (PA)
Colour (accessories)
Blue
Material flammability class acc. to UL 94
HB
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Please contact your local HARTING subsidiary for further information.
Commercial data
Packaging size
1
Net weight
3.3 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140193574
eCl@ss
27440203 Coding for industrial connectors
ETIM
EC002311
UNSPSC 24.0
39121421
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Tanska)
PDF (Saksa)
PDF (Espanja)
PDF (Unkari)
PDF (Englanti)
PDF (Ranska)
PDF (Japani)
PDF (Italia)
PDF (Korea)
PDF (Hollanti)
PDF (Puola)
PDF (Venäjä)
PDF (Romania)
PDF (Tšekki)
PDF (Ruotsi)
PDF (Turkki)
PDF (Perint. kiina)
PDF (Kiina)
PDF (Spanish_MX)
PDF (Portuguese_PT)
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
STEP
JT
Lataa
Näytä tiedot
Piilota tiedot
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
Lataa
Näytä tiedot
Piilota tiedot
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Näytä tiedot
Piilota tiedot
Lataa
Näytä tiedot
Piilota tiedot
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
Instructions
Assembly instructions
Näytä tiedot
Piilota tiedot
Download Settings
PDF
Lataa
Näytä tiedot
Piilota tiedot
Specific information on the assembly and handling
Further Documents
Fire Protection
Download Settings
PDF (Englanti)
Lataa
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Selection Guide - Han® 1A Connectors
Lataa
HARTING Ethernet Cabling
Lataa
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare